Cart
12731-E18
6" (150 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 15'"W to 18"W (380 mm to 460 mm) Runway; Glacier White
| Size | |
| Color | Glacier White |
Product Description
Secures Runway to the top of Universal Rack without intruding into mounting space. The combination of the flat plate and hat-shaped bracket form a clamp around the rack's top angles or top bars. Mounts parallel or perpendicular. For proper attachment on 6" runway, use top bars (13045 Series) rather than top angles. Installation Best Practices include Runway Elevation Kit (P.N 10506)
Kit consist of:
- (1) mounting plate
- (2) hat-shaped brackets
- (2) J-Bolts, 5/16-18 x 2-1/4"
- (3) hex nuts, 5/16-18
- (3) split lock washers, 5/16"
Product Information
Design Tools
Secure Mounting for Cable Runway Systems
The 12731-E18 mounting plate with bracket provides a reliable solution for securing cable runway to universal racks, ensuring no intrusion into valuable mounting space. This lock bracket plate design features a combination of a flat plate and hat-shaped bracket that clamps securely around rack top angles or bars. Ideal for data center environments, it supports parallel or perpendicular mounting configurations for flexible installation.
Engineered for 6 inch (150 mm) cable runway systems, this mounting plate accommodates runway widths from 15 inches to 18 inches (380 mm to 460 mm). The kit includes all necessary components for straightforward assembly, such as J-Bolts, hex nuts, and split lock washers. Proper attachment is enhanced when used with top bars rather than top angles, as recommended in installation best practices.
Each 12731 series lock bracket plate is constructed from durable materials and finished in Glacier White for a professional appearance. The design prioritizes ease of use, allowing for quick deployment without specialized tools. This makes it an efficient choice for maintaining organized cable pathways in enterprise networking and data center applications.
Included in the kit are one mounting plate, two hat-shaped brackets, two J-Bolts measuring 5/16-18 x 2-1/4 inches, three hex nuts, and three split lock washers. These components work together to create a robust clamping mechanism that withstands daily operational demands. For optimal performance, consider pairing with the Runway Elevation Kit (Part Number 10506) as part of a comprehensive support system.
Chatsworth Products (CPI) delivers high-quality support products like the 12731-E18 to enhance cable management and infrastructure reliability. With decades of experience in cable pathway solutions, CPI ensures global availability and rapid customization for evolving needs. This mounting plate exemplifies CPI's commitment to providing secure, efficient, and scalable solutions for modern data centers.