Cart
Loading...
Loading...
Cart
Loading...
Loading...

11241-112

Adjustable Floor Support Channel; 12"W x 8"H; Gray

MSRP $192.29
TypeFor Use With 12" (300 mm) Tray
ColorGray
Height8" (203.2 mm)
Width12" (304.8 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7.5" (19 cm)
Ship Length/Depth67" (1702 mm)
Ship Height2.25" (6 cm)
Shipping Weight13 LB (5.9 kg)
Product Description

Use for floor support for cable runway grids.

Key Features and Benefits
  • Sold in pairs
  • Design allows mounting of any width cable runway
  • Heights from 5" to 10" (130 mm to 250 mm)
  • Should be securely fastened to floor