Cart
10506-016
Cable Runway Elevation Kit For Cabinets; 4"- 6" High; Quantity per Package: 2 Pair; Gold
| Type | For Use With Cabinets |
| Height Range | 4", 5" or 6"H (100 mm, 130 mm or 150 mm) Elevation |
| Color | Gold Chem |
Product Description
Supports Cable Runway above a continuous row of CPI Racks or Cabinets of varying heights and provides additional space between the tops and the cable runway and trays.
10506 Series - Supports One Tier of Pathway:
- Three ranges of incremental elevation
- Can be mounted perpendicular or parallel
- Rack kit includes a single pair of brackets and assembly hardware
- Rack kits attach to the top of the rack with a Rack-To-Runway Mounting Plate (P/N 10595 or 12121, sold separately)
- Cabinet kits include two pairs of brackets and assembly hardware
- Cabinet kits attach directly to the top of the cabinets
- Compatible with Adjustable Cable Runway
60507 Series - Supports Two Tiers of Pathway:
- Two Tier version supports two levels of cable runway or wire mesh cable tray
- Recommended pathway support span is 5' (1.5 m).
- Attaches to top track of Cabinet/Rack frame. Position pathway front-to-rear on track
- Kit includes (1) pair of elevation brackets, all hardware to attach the brackets to the cabinet, and all required hardware to attach Cable Runway to elevation brackets
Product Information
Design Tools
Key Features of the 10506 Elevation Kit
The 10506 Elevation Kit provides a reliable method to raise a cable runway above the top of CPI cabinets. By creating a 4‑ to 6‑inch clearance, the kit improves airflow and reduces cable congestion during runway installation. The gold‑finished brackets blend with standard CPI hardware for a seamless appearance. Installation requires only the supplied brackets and standard mounting hardware, allowing technicians to complete the job quickly without specialized tools. The kit can be mounted either perpendicular or parallel to the cabinet face, giving flexibility for diverse data‑center layouts. All components are engineered to meet CPI's rigorous quality standards. Designed for both cabinet and rack applications, the kit supports one tier of pathway elevation and can be paired with the Adjustable Cable Runway for additional height options. The modular design enables future re‑configuration as equipment density changes. Compatibility with CPI's Rack‑To‑Runway mounting plates ensures a secure attachment. The elevation brackets are constructed from high‑strength steel and coated in a corrosion‑resistant gold finish, extending product life in harsh environments. Each package includes two pairs of brackets, providing sufficient hardware for a full cabinet width. Detailed installation instructions are available for download to guide proper setup. By adding the 10506 Elevation Kit, facilities gain extra space for cable trays, improve maintenance access, and maintain optimal cable organization. The kit supports efficient runway installation while preserving the integrity of existing infrastructure. Contact an authorized CPI distributor to obtain the kit and integrate it into your cable management strategy.