Cart
Loading...
Loading...
Cart
Loading...
Loading...

60507-706

Combination Elevation Kit for Wire Basket Tray and CPI Cable Runway, Non-Zeta Cabinets; 4"-6"H (100 mm-150 mm); Black; Each

MSRP $82.20
TypeFor Use With Wire Basket Tray and CPI Cable Runway
Height Range4"- 6"H (100 mm-150 mm) Elevation
ColorBlack
Height1.31" (33 mm)
Width1.5" (38 mm)
Depth16.6" (422 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width3" (8 cm)
Ship Length/Depth46" (1168 mm)
Ship Height3" (8 cm)
Shipping Weight5 LB (2.27 kg)
Product Description

Supports Cable Runway above a continuous row of CPI Racks or Cabinets of varying heights and provides additional space between the tops and the cable runway and trays.

10506 Series - Supports One Tier of Pathway:

  • Three ranges of incremental elevation
  • Can be mounted perpendicular or parallel
  • Rack kit includes a single pair of brackets and assembly hardware
  • Rack kits attach to the top of the rack with a Rack-To-Runway Mounting Plate (P/N 10595 or 12121, sold separately)
  • Cabinet kits include two pairs of brackets and assembly hardware
  • Cabinet kits attach directly to the top of the cabinets
  • Compatible with Adjustable Cable Runway

60507 Series - Supports Two Tiers of Pathway:

  • Two Tier version supports two levels of cable runway or wire mesh cable tray
  • Recommended pathway support span is 5' (1.5 m).
  • Attaches to top track of Cabinet/Rack frame. Position pathway front-to-rear on track
  • Kit includes (1) pair of elevation brackets, all hardware to attach the brackets to the cabinet, and all required hardware to attach Cable Runway to elevation brackets