Cart
Loading...
Loading...
Cart
Loading...
Loading...

11308-001

J-Bolt Kit; Cable Runway; 2.25"L; Gold

MSRP $7.60
TypeFor Wall Angle/Support
ColorGold
Depth2.3" (57 mm)
Country Of OriginCN
Ship Width8" (20 cm)
Ship Length/Depth18" (457 mm)
Ship Height15" (38 cm)
Shipping Weight0.25 LB (0.11 kg)
Product Description

Use J-Bolt to attach Cable Runway to Wall Angle Support or Wall Support Bracket.

Key Features and Benefits
  • (2) 5/16-18 x 2-1/4" J-Bolts
  • (2) 5/16-18 hex nuts
  • (2) 5/16 split lock washers