Cart
Loading...
Loading...
Cart
Loading...
Loading...

11308-701

J-Bolt Kit; Runway-Angle; Black

MSRP $7.60
TypeFor Wall Angle/Support
ColorBlack
Height0.25" (6.35 mm)
Width0.2" (5 mm)
Depth2.3" (57 mm)
Country Of OriginCN
Ship Width8" (20 cm)
Ship Length/Depth38" (965 mm)
Ship Height7" (18 cm)
Shipping Weight0.25 LB (0.11 kg)
Product Description

Use J-Bolt to attach Cable Runway to Wall Angle Support or Wall Support Bracket.

Key Features and Benefits
  • (2) 5/16-18 x 2-1/4" J-Bolts
  • (2) 5/16-18 hex nuts
  • (2) 5/16 split lock washers