Cart
Loading...
Loading... 11312-718
Triangular Support Bracket; Black
MSRP $117.37
| Type | Use With 12" to 18" Width Runway |
| Color | Black |
| Width | 18" (460 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 21" (53 cm) |
| Ship Length/Depth | 71" (1803 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 4 LB (1.81 kg) |