Cart
Loading...
Loading... 11312-E12
Triangular Support Bracket; Glacier White
MSRP $118.92
| Type | Use With 6" to 12" Width Runway |
| Color | Glacier White |
| Height | 6" (152 mm) |
| Width | 12" (300 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 17" (43 cm) |
| Ship Length/Depth | 69" (1753 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 3 LB (1.36 kg) |