Cart
Loading...
Loading...
Cart
Loading...
Loading...

10608-001

Vertical Wall Brackets 3/8; 1.5"H; Gold

MSRP $29.45
ColorGold Chem
Height1.7" (43.18 mm)
Width1.5" (38.1 mm)
Depth2.2" (55.88 mm)
Country Of OriginCN
Ship Width8" (20 cm)
Ship Length/Depth38" (965 mm)
Ship Height7" (18 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

Used to secure Cable Runway with 1-1/2" x 3/8" (38 mm x 9.53 mm) stringers to a wall. Sold in pairs.

Key Features and Benefits
  • Material is 1/4" x 1-1/2" (6.4 mm x 33 mm) steel
  • Gold color over zinc plating or painted
  • Wall mounting hardware not included