Cart
Loading...
Loading...
Cart
Loading...
Loading...

10608-E01

Vertical Wall Bracket; Cable Runway; 1.7"H x 2.2"D x 1.5"W; Glacier White

MSRP $32.39
ColorGlacier White
Height1.7" (43.181 mm)
Width1.5" (38.1 mm)
Depth2.2" (55.88 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth38" (965 mm)
Ship Height7" (18 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

Used to secure Cable Runway with 1-1/2" x 3/8" (38 mm x 9.53 mm) stringers to a wall. Sold in pairs.

Key Features and Benefits
  • Material is 1/4" x 1-1/2" (6.4 mm x 33 mm) steel
  • Gold color over zinc plating or painted
  • Wall mounting hardware not included