Cart
Loading...
Loading... 02004-007
Hex Cap Bolts 5/8-11; 3.25"L; Gold
MSRP $7.71
| Nominal Size | |
| Length | |
| Color | Gold Chem |
| Depth | 3.3" (83 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 30" (762 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 0.31 LB (0.14 kg) |