Cart
Loading...
Loading... 11440-001
Threaded Drop Rod; 72"L; Gold
MSRP $29.23
| Type | 3/8-11 UNC-2A rod |
| Length |
| Depth | 6" (152 mm) |
| Country Of Origin | CN |
| Color | Gold Chem |
| Ship Width | 5" (13 cm) |
| Ship Length/Depth | 190" (4826 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 3 LB (1.36 kg) |