Cart
Loading...
Loading... 11440-002
Threaded Drop Rod; 72"L; Gold
MSRP $52.80
| Type | 5/8-11 UNC-2A rod |
| Length |
| Depth | 6" (152 mm) |
| Country Of Origin | CN |
| Color | Gold Chem |
| Ship Width | 5" (13 cm) |
| Ship Length/Depth | 190" (4826 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 5 LB (2.27 kg) |