Cart
11440-003
Threaded Drop Rod; 144"L; Gold
| Type | 3/8-11 UNC-2A rod |
| Length |
Product Description
Used to support Cable Runway from ceilings.
Key Features and Benefits
- Standard threads, various lengths
- Gold chem film over zinc plating finish
Product Information
Design Tools
114 + 40 Installation Advantages
The 11440‑003 Threaded Drop Rod provides a 144‑inch (3650 mm) support solution for Cable Runway systems suspended from ceilings. Engineered with a gold‑chem film over a zinc‑plated base, the rod resists corrosion in demanding data‑center environments. Its precise 3/8‑11 UNC‑2A thread matches standard CPI hardware for rapid installation. The 11,440 Threaded Drop Rod follows CPI's standard thread profile, ensuring seamless integration with existing rack and enclosure components. Available in multiple lengths, the 144‑inch option delivers the reach required for high‑density cable pathways. Users benefit from consistent torque specifications that simplify field adjustments. Installing the 114 + 40 rod reduces ceiling‑mount hardware count, freeing valuable floor space for equipment. The threaded design allows secure attachment without the need for additional brackets or welds. Technicians can complete mounting in minutes, accelerating data‑center build‑out schedules. Gold‑finish chemistry creates a durable barrier that maintains appearance and structural integrity over years of service. Combined with the zinc base, the finish meets UL requirements for indoor applications. This longevity lowers total‑ownership cost for enterprises seeking reliable cable management. The 11440‑003 is stocked through CPI's global network of authorized distributors, offering rapid delivery to enterprise and hyperscale projects. Custom length or finish options are available through CPI's rapid product‑customization program. Contact a CPI sales specialist to ensure the rod meets your specific installation requirements.