Cart
Loading...
Loading... 11440-005
Threaded Drop Rod; 96"L; Gold
MSRP $59.28
| Type | 5/8-11 UNC-2A rod |
| Length |
| Depth | 8" (203 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Gold Chem |
| Ship Width | 5" (13 cm) |
| Ship Length/Depth | 13" (330 mm) |
| Ship Height | 96" (244 cm) |
| Shipping Weight | 20 LB (9.07 kg) |