Cart
Loading...
Loading... 11440-006
Threaded Drop Rod; 48"L; Gold
MSRP $26.99
| Type | 5/8-11 UNC-2A rod |
| Length |
| Depth | 4" (102 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Gold Chem |
| Ship Width | 5" (13 cm) |
| Ship Length/Depth | 122" (3099 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 3 LB (1.36 kg) |