Cart
Loading...
Loading... 11440-009
Threaded Drop Rod; 5.5"L; Gold
MSRP $12.15
| Type | 5/8-11 UNC-2A rod |
| Length |
| Depth | 5.5" (140 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Gold Chem |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 1.5 LB (0.68 kg) |