Cart
Loading...
Loading... 11440-024
Threaded Drop Rod; 24"L; Gold
MSRP $18.89
| Type | 5/8-11 UNC-2A rod |
| Length |
| Depth | 2" (51 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Gold Chem |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 69" (1753 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 2 LB (0.91 kg) |