Cart
Loading...
Loading... 11440-036
Threaded Drop Rod; 36"L; Gold
MSRP $22.97
| Type | 5/8-11 UNC-2A rod |
| Length |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Gold Chem |
| Ship Width | 2" (5 cm) |
| Ship Length/Depth | 5" (127 mm) |
| Ship Height | 14" (36 cm) |
| Shipping Weight | 2 LB (0.91 kg) |