
Cart
37800-G01

RMR Modular Enclosure Cable Lashing Bracket; 47.2" (1200 mm) H x 1.6" (41 mm) W; Hammer Gray (Ral 7035)
| Depth | 1.6" (41 mm) |
| Color | Hammer Gray |
Product Description
Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cables and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cables to the bracket.
Key Features and Benefits
- Attaches to the frame, adjusts in depth independent of the mounting rails
- Bracket is 1.6”W (41 mm)
- Includes: Brackets, installation hardware; order Saf-T-Grips or cable ties separately
Product Information
Optimize Cable Organization with RMR Lashing Bracket
The RMR® Modular Enclosure Cable Lashing Bracket provides a dedicated vertical pathway for cable bundles in industrial settings. It simplifies cable management by allowing secure attachment to the enclosure frame. This accessory is essential for maintaining organized and efficient data center and industrial environments.
Featuring a 1.6-inch width, the bracket adjusts independently of mounting rails for flexible installation. Multiple slots accommodate CPI Saf-T-Grip® Straps or standard cable ties for reliable cable securing. This design ensures that cables are neatly managed and easily accessible for maintenance.
By using the cable lashing bracket, you can reduce clutter and improve airflow within RMR® enclosures. It supports both power and data cables, enhancing overall system reliability. The hammer gray finish blends seamlessly with industrial NEMA enclosure aesthetics.
Installation is straightforward with included brackets and hardware, saving time during deployment. The bracket attaches directly to the frame, providing a robust support structure. It is compatible with various RMR® modular enclosure configurations for versatile applications.
Chatsworth Products delivers high-quality enclosure accessories with global availability and customization options. The RMR Cable Lashing Bracket reflects our commitment to durable and innovative cable management solutions. Trust CPI for reliable products that power and protect your critical infrastructure.