
Cart
37800-G05

RMR Modular Enclosure Cable Lashing Bracket; 86.6" (2200 mm) H x 1.6" (41 mm) W; Hammer Gray (Ral 7035)
| Depth | 1.6" (41 mm) |
| Color | Hammer Gray |
Product Description
Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cables and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cables to the bracket.
Key Features and Benefits
- Attaches to the frame, adjusts in depth independent of the mounting rails
- Bracket is 1.6”W (41 mm)
- Includes: Brackets, installation hardware; order Saf-T-Grips or cable ties separately
Product Information
Optimize Cable Organization with Lashing Brackets
The RMR Modular Enclosure Cable Lashing Bracket 37800-G05 creates a dedicated vertical pathway for cable bundles in industrial NEMA enclosures. This bracket attaches securely to the frame and adjusts independently of mounting rails for flexible installation. It features multiple slots for Saf-T-Grip® Straps or standard cable ties to ensure cables remain organized and protected.
Designed for durability, the cable lashing bracket measures 1.6 inches wide and comes in Hammer Gray finish to match enclosure aesthetics. Its simple design allows for easy integration with existing cable management systems, supporting efficient data center operations. By providing a separate pathway, it reduces clutter and enhances airflow within the enclosure.
In industrial settings, this bracket helps maintain cable integrity by preventing tangles and stress on connections. It is ideal for use in demanding environments where reliable cable pathway solutions are essential. The inclusion of installation hardware ensures quick deployment, saving time during setup and maintenance.
The bracket's compatibility with various tie wraps and straps makes it a versatile choice for securing cables in NEMA enclosures. It supports both CPI Saf-T-Grip Straps and common cable ties, offering flexibility for different application needs. This adaptability contributes to streamlined industrial cabinet accessories and improved system reliability.
For optimal performance, pair the cable lashing bracket with proper mounting rails and accessories to create a comprehensive cable management solution. Its design emphasizes ease of use and long-term durability, aligning with CPI's commitment to quality. Explore how this bracket can enhance your cable organization in data center and industrial applications today.