
Cart
37800-G06

RMR Modular Enclosure Cable Lashing Bracket; 94.5" (2400 mm) H x 1.6" (41 mm) W; Hammer Gray (Ral 7035)
| Depth | 1.6" (41 mm) |
| Color | Hammer Gray |
Product Description
Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cables and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cables to the bracket.
Key Features and Benefits
- Attaches to the frame, adjusts in depth independent of the mounting rails
- Bracket is 1.6”W (41 mm)
- Includes: Brackets, installation hardware; order Saf-T-Grips or cable ties separately
Product Information
Secure Cable Organization with RMR Lashing Bracket
The RMR® Modular Enclosure Cable Lashing Bracket provides a reliable solution for data center cable management by creating a dedicated vertical pathway for cable bundles. This accessory ensures cables remain organized and secure within industrial enclosures, reducing clutter and potential damage. Its design supports efficient cable management in demanding environments, aligning with CPI's commitment to quality and innovation.
Featuring a bracket width of 1.6 inches (41 mm) and a Hammer Gray (RAL 7035) finish, this cable management bracket offers durable performance in NEMA enclosure applications. The multiple slots accommodate CPI Saf-T-Grip® Straps or standard tie wraps for flexible cable securing options. This hardware simplifies installation and maintenance, enhancing overall system reliability in data centers and industrial settings.
By attaching directly to the enclosure frame and adjusting independently of mounting rails, this lashing bracket improves cable management efficiency and accessibility. It helps prevent cable strain and disorganization, which is critical for maintaining optimal performance in high-density setups. These benefits make it an essential component for industrial enclosures requiring robust cable management solutions.
The bracket's compatibility with RMR modular enclosures ensures seamless integration into existing infrastructure, supporting various cable types and configurations. This accessory is ideal for data center cable management, industrial automation, and telecommunications applications where organized cabling is paramount. CPI's expertise in cable management hardware guarantees a solution that meets rigorous industry standards.
With decades of experience in engineering infrastructure solutions, CPI delivers products like the RMR cable lashing bracket to power and protect technology investments. This accessory exemplifies CPI's focus on application expertise and global availability, providing customers with dependable cable management options. Explore how this bracket can optimize your enclosure systems and support advanced computing needs.