Cart
Loading...
Loading...
Cart
Loading...
Loading...

37775-C05

Tapped #12-24 Equipment Rails for RMR Modular Enclosure; 47U; 86.6" (2200 mm) H x 31.5" (800 mm) W; Black

MSRP $924.48
Width10.8" (274 mm)
Height86" (2185 mm)
ColorBlack
Depth3.5" (89 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width14.8" (38 cm)
Ship Length/Depth229" (5817 mm)
Ship Height7.5" (19 cm)
Shipping Weight33 LB (14.97 kg)
Product Description

Equipment Mounting Rails attach directly to frame of the enclosure or to optional front-to-rear horizontal support slides, and support 19”EIA (482.6 mm) rack-mount equipment. Equipment Mounting Rails can be ordered with the enclosure.

Key Features and Benefits
  • Adjustable-depth, support 19” EIA (482.6 mm)rack-mount equipment
  • Universal (vertical) hole pattern, 1U are 1.75"H (44.45 mm)
  • U are marked and numbered on the mounting rail
  • 12-24 tapped for screws or multi-mount (square- punched) for cage nuts
  • Electrically bonded to the enclosure frame
  • Optional Front-to-Rear Horizontal Slides available (includes six slides)