Cart
Loading...
Loading...
Cart
Loading...
Loading...

37808-G04

RMR Modular Enclosure Full-Height Dual PDU Bracket; 82.7" (2100 mm) H x 4.8”W (121 mm); Hammer Gray (Ral 7035)

MSRP $196.82
Height82.1" (2086 mm)
ColorHammer Gray
Product Description

Full-Height Dual PDU Mounting Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cords to the bracket.

Key Features and Benefits
  • Attaches to the frame, adjusts in depth independent of the mounting rails
  • Dual bracket is 4.8”W (121 mm) and supports two PDUs up to 2.2”W (51 mm) side-by-side
  • Includes: Brackets, installation hardware