Cart
Loading...
Loading...
Cart
Loading...
Loading...

37097-005

RMR Wall-Mount Enclosure Brush Cable Entry Grommet; 1" (26 mm) H x 25.9" (658 mm) W x 4.5" (113 mm) D; Black

MSRP $226.62
Product Description

Use RMR Wall-Mount Enclosure Brush Cable Entry Grommet when NEMA Type 12 and IP 55 protection ratings are not essential, Brush Cable Entry Grommet helps block some dust and particles from entering through cable access holes, while providing easier access to cables. Place grommets at the bottom openings for optimum protection.

 

Key Features and Benefits
  •  Metal backed strip brush, nylon bristles with EPDM layer, blastic brush holder