Cart
Loading...
Loading... 37908-001
Power Cord For RMR Cooling Units; 1"H x 0.8"W x 96"L (26 mm x 21 mm x 2439 mm); 125V; 15A; NEMA 5-15P To ROJ; Molded; Black
MSRP $57.39
| Plug | NEMA 5-15P |
| Volts | 125V |
| Height | 1" (26 mm) |
| Width | 0.8" (20 mm) |
| Color | Black |
