Cart
Loading...
Loading...
Cart
Loading...
Loading...

37103-001

RMR Wall-Mount Enclosure Air Conditioner, 900-1,300 BTU, 115 VAC; 16" (407 mm) H x 7" (178 mm) W x 8" (204 mm) D; Hammer Gray (RAL 7035)

MSRP $4,864.04
Height16" (407 mm)
Width7" (178 mm)
Depth8" (203 mm)
Product Description

CPI offers closed-loop cooling units by Pfannenberg, which consist of two separate circulation systems. One system seals out the ambient air, cooling and recirculating clean, cool air throughout the enclosure. The second system uses ambient air to remove and discharge the heat.

Key Features and Benefits
  • Closed-Loop Cooling isolates the external ambient air from the internally conditioned air, eliminating the risk of contaminants entering the enclosure
  • Multiple sizes available
  • Side- or front-mounting
  • Able to perform efficiently in high temperature areas
  • Uses environmentally friendly HFC-free R134a refrigerant
  • Backward curve impeller fan optimizes airflow and extends service life
  • Wide condenser fin spacing reduces particulate clogging while balancing performance
  • Hermetically sealed compressors prevent refrigerant loss
  • Actively evaporates condensate to remove moisture
  • Condensate drain port to remove moisture