
Cart
37103-002

RMR Wall-Mount Enclosure Air Conditioner, 900-1,300 BTU, 230 VAC; 16" (407 mm) H x 7" (178 mm) W x 8" (204 mm) D; Hammer Gray (RAL 7035)
Product Description
CPI offers closed-loop cooling units by Pfannenberg, which consist of two separate circulation systems. One system seals out the ambient air, cooling and recirculating clean, cool air throughout the enclosure. The second system uses ambient air to remove and discharge the heat.
Key Features and Benefits
- Closed-Loop Cooling isolates the external ambient air from the internally conditioned air, eliminating the risk of contaminants entering the enclosure
- Multiple sizes available
- Side- or front-mounting
- Able to perform efficiently in high temperature areas
- Uses environmentally friendly HFC-free R134a refrigerant
- Backward curve impeller fan optimizes airflow and extends service life
- Wide condenser fin spacing reduces particulate clogging while balancing performance
- Hermetically sealed compressors prevent refrigerant loss
- Actively evaporates condensate to remove moisture
- Condensate drain port to remove moisture
Product Information
Reliable Thermal Management for Enclosure Air Conditioning Units
The RMR® Wall-Mount Enclosure Air Conditioner 37103-002 delivers efficient closed-loop cooling for sensitive electronics in demanding environments. This enclosure air conditioning unit isolates internal air from external contaminants, ensuring optimal performance for industrial applications. With a capacity of 900-1,300 BTU, it maintains stable temperatures in NEMA-rated enclosures.
Designed for side- or front-mounting, this NEMA air conditioner features a hermetically sealed compressor and environmentally friendly R134a refrigerant. The backward curve impeller fan optimizes airflow while extending service life in harsh conditions. Wide condenser fin spacing reduces clogging from particulates, enhancing reliability for industrial enclosure air conditioner needs.
This industrial enclosure air conditioner actively evaporates condensate and includes a drain port for moisture removal. It operates efficiently in high-temperature areas up to 230 VAC, protecting automation and control systems. The unit measures 16 inches high by 7 inches wide by 8 inches deep (407 mm x 178 mm x 204 mm) in Hammer Gray finish.
Ideal for condenser enclosure applications, the air conditioner ensures equipment longevity by preventing heat-related failures. Its closed-loop system is essential for environments with dust, humidity, or corrosive elements. This makes it a robust solution for air conditioner enclosures in manufacturing, telecommunications, and data edge facilities.
Chatsworth Products (CPI) provides global availability and expert support for all thermal management solutions. The RMR® series exemplifies CPI’s commitment to quality and innovation in enclosure cooling. Contact CPI today to learn more about integrating this reliable air conditioning unit into your infrastructure.