Cart
Loading...
Loading... 37790-C02
Bottom Panel Assembly With Removable Gland Plates for RMR Modular Enclosure, 23.6" (600 mm) W x 19.7" (500 mm) D, Black
MSRP $222.17
| Width | 24.3" (617 mm) |
| Depth | 26.5" (673 mm) |
| Color | Black |
| Height | 1.6" (41 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 27.3" (69 cm) |
| Ship Length/Depth | 75" (1905 mm) |
| Ship Height | 3.5" (9 cm) |
| Shipping Weight | 18 LB (8.16 kg) |
