Cart
Loading...
Loading... 37790-C12
Bottom Panel Assembly With Removable Gland Plates for RMR Modular Enclosure, 31.5" (800 mm) W x 23.6" (600 mm) D, Black
MSRP $247.64
| Width | 29.9" (759 mm) |
| Depth | 28.5" (724 mm) |
| Color | Black |
| Height | 1.6" (41 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 31.6" (80 cm) |
| Ship Length/Depth | 84" (2134 mm) |
| Ship Height | 3.5" (9 cm) |
| Shipping Weight | 25 LB (11.34 kg) |
