Cart
Loading...
Loading... 37790-C13
Bottom Panel Assembly With Removable Gland Plates for RMR Modular Enclosure, 31.5" (800 mm) W x 27.6" (700 mm) D, Black
MSRP $261.52
| Width | 29.9" (759 mm) |
| Depth | 30.5" (775 mm) |
| Color | Black |
| Height | 1.6" (41 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 32.9" (84 cm) |
| Ship Length/Depth | 85" (2159 mm) |
| Ship Height | 3.5" (9 cm) |
| Shipping Weight | 28 LB (12.7 kg) |
