Cart
Loading...
Loading... 37790-C14
Bottom Panel Assembly With Removable Gland Plates for RMR Modular Enclosure, 31.5" (800 mm) W x 31.5" (800 mm) W D, Black
MSRP $275.18
| Width | 29.9" (759 mm) |
| Depth | 32.5" (826 mm) |
| Color | Black |
| Height | 1.6" (41 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 32.9" (84 cm) |
| Ship Length/Depth | 90" (2286 mm) |
| Ship Height | 3.5" (9 cm) |
| Shipping Weight | 30 LB (13.61 kg) |
