Cart
Loading...
Loading... 14916-C01
12V to 5V electronic lock adapter; Allows 5V locks to be connected to EA-XXXX PDUs. 2.4"D (60.96mm); 1"H (25.4mm) x 1"W (25.4mm); Black
MSRP $170.02
| Height | 1" (25.4 mm) |
| Width | 1" (25.4 mm) |
| Depth | 2.4" (60.96 mm) |
| Color | Black |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 20" (508 mm) |
| Ship Height | 3" (8 cm) |





