Leak Detection Sensor Rope
Cart
Loading...
Loading... 60109-004
Leak Detection Sensor Rope
Leak Detection Sensor Rope; 25' L (7.6 m)
MSRP $414.29
| Length |
Product Description
The Sensor Rope detects the presence of water. The Sensor Rope is constructed of a strong, durable, non-conductive polymer to reduce false alarms, while remaining highly flexible for easy placement around equipment. Sensor Ropes attach to the RIM-750 through the Leak Detection Lead Cable. Sensor Ropes are available in three lengths. Connect Sensor Ropes end-to-end to extend length.
Key Features and Benefits
- Plenum Rating: CL2P (UL)
- Sheer Strength: >180 lb (>81.65 kg)
- Cut Through Resistance: >40 lb (>18.14 kg) with .005” (0.127 mm) blade
- Abrasion Resistance: 60 cycles per UL 719
- Operating Temperature: 32°F to 167°F (0°C to 75°C)
- Operating Humidity: 5% to 95% RH, non-condensing
- Maximum Altitude: 15,000 ft (4,572m)
- Storage Temperature: -22°F to 185°F (-30°C to 85°C)
- Size: Rope not >0.25” (6.35 mm) diameter
- Connector: 4 pin, 0.96” (24.38 mm) diameter
- Material: Composite polymer
- Color: Orange/Black
- Certifications: CE; UL CL2P; RoHS Compliant; Plenum Rated