Cart
Loading...
Loading...
Cart
Loading...
Loading...

60115-001

Magnetic Door Sensor

MSRP $39.13
Product Description

The Magnetic Door Sensor is a surface-mounted, wired, magnetic proximity sensor used to detect when a door is opened and closed or when a cover panel is attached or removed. The Magnetic Door Sensor is designed for quick and easy installation as well as a long life (4 million operations). The Magnetic Door Sensor attaches to one of the eight digital inputs on the RIM-750.

Key Features and Benefits
  • Contact Ratings: 3.0W max. @ 30 VDC or 30 VAC max. @ 0.3A max.; 1.0 msec. max. operate time (including bounce); 1.0 Amp max. carry current
  • Contact Resistance: 100 mOhm max. initial
  • Dielectric Strength: 200 VDC min.
  • Electrical Circuit: SPST NO (contact Form A). Reed switch opens when magnet is removed from proximity. Contacts are held closed when magnet is in actuation range.
  • Operating Temperature Range: -40°F to 212°F (-40°C to 100°C)
  • Operating Distance/Alignment: 1.25” (31.8 mm) make gap;
  • Operate (make) points are nominal values with ±10% tolerance. Release points are 110% to 150% of the operating points.
  • Size: 2.5”H x 1.25”W x .625”D (63.5 mm x 31.8 mm x 15.9 mm)
  • Material: Housing, plastic
  • Color: White