
Cart
14676-001

eConnect Controller 4 (MCM4), Field-Replaceable Controller Module for Vertical eConnect Power Distribution Unit (PDU)
| Color | Black |
| Form Factor | Vertical |
| Material |
Product Description
Field-replaceable controller module for eConnect® Power Distribution Unit (PDU).
- Compatible with Monitored (EA-3xxx), Monitored Pro (EA-4xxx), Switched (EA-5xxx) or Switched Pro (EA-6xxx) eConnect PDUs
- Allows replacement of controller module while maintaining power to critical loads
- Ability to use an SD-card to transfer PDU configuration
- Both controller modules include connections for ethernet, Secure Array IP™ Consolidation, temperature and humidity sensors, RFID Electronic Locks and serial/console interface
- Controller module for Vertical eConnect PDUs also includes a local display
Product Information
Features and Compatibility of the Field-Replaceable Controller Module
The field-replaceable controller module provides a reliable solution for maintaining eConnect® Power Distribution Unit (PDU) performance without powering down critical equipment. This controller module is compatible with Monitored, Monitored Pro, Switched, and Switched Pro eConnect PDU models, ensuring broad application across data center environments. Its hot-swappable design allows for seamless upgrades or replacements, minimizing downtime and enhancing operational efficiency.
Configuration management is simplified with SD-card support, enabling quick transfer of PDU settings between modules. The field replacement module includes connections for Ethernet, Secure Array® IP Consolidation, temperature and humidity sensors, RFID Electronic Locks, and serial interfaces. For vertical eConnect PDUs, an integrated local display offers real-time monitoring and control capabilities.
This controller module helps data centers achieve higher reliability by allowing maintenance without interrupting power to servers and networking gear. The field replaceable controller module supports environmental monitoring and security features, contributing to comprehensive infrastructure management. By facilitating easy upgrades, it extends the lifespan of existing PDU investments and adapts to evolving technology needs.
Installation and replacement processes are straightforward, reducing the need for specialized technical skills. The field replacement module is engineered for durability and consistent performance in demanding data center conditions. Its design aligns with CPI's commitment to providing scalable, high-quality power management solutions for enterprise and hyperscale applications.
Overall, the field-replaceable controller module embodies CPI's focus on innovation and customer support in power distribution. This controller module enhances PDU functionality while supporting rapid deployment and customization. It represents a key component in optimizing data center infrastructure for today's advanced computing demands.