Cart
Loading...
Loading...
Cart
Loading...
Loading...

MODBUS1

MODBUS (RTU) Protocol Card

MSRP $563.82
TypeMODBUS (RTU) protocol card
Height3.5" (89 mm)
Depth23.6" (599 mm)
Country Of OriginTW
ColorBlack
Ship Width8" (20 cm)
Ship Length/Depth15" (381 mm)
Ship Height3" (8 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

Provide remote monitoring, management and control of UPS through a network connection from a web browser.

Key Features and Benefits
  • Remote monitoring – Input voltage, output voltage, frequency, temperature, load and capacity
  • Detailed log listing – through event, data and battery test logs
  • Event notification – receive notifications via email, SMS or Traps
  • UPS control – schedule UPS self tests, examine event/data logs, perform multi-server shutdown, examine battery performance, reboot UPS and equipment
  • Environmental monitoring – optional sensor monitors external temperature and humidity
  • Standard network connection – 10/100 MB Ethernet
  • Strong authentication – centralized authentication by Radius
  • Advanced encryption – supports HTTPs, SSL, SSH and SNMPv3 protocols
  • Communication Cards – provide remote monitoring, management and control of the UPS through a network connection from a web browser. Monitor input voltage, output voltage, frequency, temperature, load and capacity. View event, data and battery test logs.
  • MIB supported: PPC MIB, RFC1628, SNMPv1/v2/v3
  • LAN Protocols supported: TCP/IP, IPv4, IPv6, HTTP, HTTPS, SSL, SSH, SMTP, SNTP, DHCP, Telnet, BOOTP, DNS, DDNS, PPPoE, RADUS
  • Real-Time Clock