Cart
Loading...
Loading... SNMP1EXT
Environmental Monitoring Sensor; Attaches to SNMP1 Card; Monitors Temperature, Humidity; Black
MSRP $441.08
| Type | Environmental Monitoring Sensor |
| Country Of Origin | TW |
| Color | Black |
| Ship Width | 7.25" (18 cm) |
| Ship Length/Depth | 15" (381 mm) |
| Ship Height | 2.5" (6 cm) |
| Shipping Weight | 1 LB (0.45 kg) |
