
Cart
UPSBRKT1

Front Rackmount Bracket for 800VA-3000VA UPS; For 2-Post and 4-Post Racks, Black
| Type | Front Rackmount Bracket for 800VA-3000VA UPS |
Product Description
Various mounting kit options for UPS, Extended Runtime Battery Packs and Isolation Transformer PDUs
Product Information
Key Features of the UPSBRKT1 Mounting Kit
The UPSBRKT1 front rackmount bracket provides a solid UPS bracket solution for data center and enterprise environments. Designed for 800VA‑3000VA UPS units, this kit streamlines equipment organization and protects valuable power assets. Its black finish blends seamlessly with standard rack aesthetics. Compatible with both 2‑post and 4‑post rack configurations, the UPS mounts deliver flexible installation options across a range of cabinet layouts. The bracket aligns with standard EIA‑19″ rack dimensions, ensuring a secure fit without additional modifications. This versatility supports rapid deployment in multi‑tenant and hyperscale facilities. Installation requires only a few standard tools, allowing technicians to mount the UPS bracket in minutes. Pre‑drilled holes and clear mounting instructions reduce labor time and minimize the risk of errors. Fast, reliable installation helps maintain uptime and keeps project schedules on track. Constructed from high‑strength steel, the kit offers durability that withstands the rigors of high‑density power environments. The robust design resists vibration and mechanical stress, extending the service life of both the bracket and the UPS it supports. This reliability aligns with CPI's commitment to quality and long‑term performance. CPI's global support network and rapid customization options ensure that the UPS mounting solution can be tailored to specific project needs. Customers benefit from CPI's expertise in power management and infrastructure design. Choosing this UPS bracket and mounts reinforces a secure, efficient power foundation for future growth.