Cart
36604-001
Power IQ for eConnect; Additional Device License for Up to 10 Devices
| Type | Up to 10 Devices |
Product Description
Power IQ for eConnect - Additional Device License
Key Features and Benefits
- Select License for Number of Devices
Test drive Power IQ for eConnect® PDUs using
live online demo.
Product Information
Key Benefits and Features of the Power IQ® Add‑On License
The Power IQ® Add‑On Device License 36604‑001 extends the capabilities of eConnect® power distribution units, delivering granular visibility into power usage across each rack. By attaching this license, data‑center operators can collect real‑time metrics, set alerts, and generate reports that improve overall energy efficiency. The solution is engineered for rapid deployment, requiring only a software activation step to bring additional devices online. With a dedicated device license, administrators gain the ability to monitor up to ten eConnect® PDUs from a single console, consolidating data into a unified dashboard. This scalable approach reduces the need for multiple management tools and simplifies ongoing maintenance. The license also supports role‑based access, ensuring that only authorized personnel can modify settings or view sensitive power data. Power IQ® is designed for high‑performance environments, providing the intelligence needed to support AI and HPC workloads. The "iq hp" designation reflects its focus on delivering high‑precision analytics that help prevent overloads and optimize cooling strategies. By leveraging these insights, facilities can maintain consistent uptime and protect critical equipment. Integration with DCIM‑001 frameworks is seamless, allowing the license to feed power metrics directly into broader infrastructure management platforms. This interoperability enables coordinated capacity planning, automated provisioning, and holistic monitoring of both power and environmental conditions. The result is a more resilient and adaptable data‑center ecosystem. CPI's commitment to quality ensures that the Power IQ® Add‑On Device License meets rigorous reliability standards, backed by worldwide support and a robust network of authorized distributors. Organizations looking to future‑proof their power management strategy can rely on this license to deliver actionable intelligence and maintain operational excellence.