Cart
36604-005
Power IQ for eConnect; Additional Device License for Up to 50 Devices
| Type | Up to 50 Devices |
Product Description
Power IQ for eConnect - Additional Device License
Key Features and Benefits
- Select License for Number of Devices
Test drive Power IQ for eConnect® PDUs using
live online demo.
Product Information
Scalable Power Management Solutions
The 36604 Power IQ add-on device license expands the monitoring capabilities of your eConnect® PDU system. This license allows you to scale up to 50 additional devices, providing comprehensive power management for growing data centers. It ensures seamless integration with existing Power IQ software for real-time insights.
With the 36604 license, you can enhance power monitoring accuracy and reliability across your infrastructure. The Power IQ platform delivers detailed analytics on energy consumption and device performance. This helps optimize operational efficiency and reduce costs in enterprise environments.
Implementation of the add-on license, sometimes referenced as 366004 in documentation, is straightforward and quick. Once activated, it immediately extends the device capacity of your Power IQ installation. Users gain centralized control over all monitored devices through an intuitive interface.
Data centers leveraging the 36604 license benefit from improved asset tracking and reporting capabilities. The Power IQ software supports a wide range of devices, from servers to network equipment. This flexibility ensures critical infrastructure remains protected and efficiently managed.
Investing in the 36604 Power IQ add-on license future-proofs your power management strategy for evolving needs. It offers a cost-effective solution for scaling monitoring to up to 50 devices. Chatsworth Products provides reliable, high-performance solutions backed by decades of expertise.