Cart
36604-020
Power IQ for eConnect; Additional Device License for Up to 200 Devices
| Type | Up to 200 Devices |
Product Description
Power IQ for eConnect - Additional Device License
Key Features and Benefits
- Select License for Number of Devices
Test drive Power IQ for eConnect® PDUs using
live online demo.
Product Information
Key Benefits of the 200‑Device Power IQ Add‑On License
The Power IQ device license extends the capabilities of eConnect® power monitoring by allowing additional devices to be managed within a single software instance. With a single license you can incorporate up to 200 PDUs or other power assets, eliminating the need for multiple separate installations. This scalable approach simplifies administration and reduces overall operational overhead. By leveraging a unified license, data center operators can quickly expand monitoring coverage as their infrastructure grows. The add‑on model enables seamless integration of new racks, cabinets, or remote sites without re‑configuring the core software platform. As a result, capacity planning becomes more accurate and future‑proof. The Power IQ device license is fully compatible with CPI's data center infrastructure management (DCIM) suite, providing real‑time power analytics and alerts across all licensed devices. Integrated dashboards present consolidated power usage, helping facilities optimize energy efficiency and meet sustainability goals. The license also supports API access for custom reporting and third‑party system integration. Security and reliability are built into the eConnect® platform, and the add‑on license inherits these safeguards. Role‑based access controls ensure that only authorized personnel can modify device settings, while encrypted communications protect data in transit. Continuous firmware updates keep the monitoring solution aligned with the latest industry standards. CPI offers expert consultation and global support to assist customers during deployment and beyond. Whether you need assistance sizing the license for a multi‑tenant environment or customizing alerts for high‑performance computing workloads, the CPI team provides responsive guidance. The Power IQ device license thus delivers a flexible, enterprise‑grade solution for modern data center power management.