
Power IQ Base License

Power IQ Base License

Power IQ Base License

Power IQ Base License

Power IQ Base License

Power IQ Base License

Power IQ Base License







Cart
Loading...
Loading... 36603-010

Power IQ Base License

Power IQ Base License

Power IQ Base License

Power IQ Base License

Power IQ Base License

Power IQ Base License

Power IQ Base License







Power IQ for eConnect; Software and License for Up to 100 Devices; Includes 1st Year Maintenance
MSRP $22,892.00
| Type | Up to 100 Devices |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 21" (53 cm) |
| Ship Length/Depth | 206" (5232 mm) |
| Ship Height | 21" (53 cm) |
| Shipping Weight | 15 LB (6.8 kg) |
Product Description
Power IQ for eConnect Software and License, With 1 Year Maintenance Plan
Key Features and Benefits
- PIQ software simplifies overall management by:
- Constantly synchronizing data between eConnect Rack PDUs and PIQ software
- Maintaining centralized authentication, access and auditing of all equipment
- Providing centralized power control of all IT assets connect to Switched and Switched Pro PDUs
- Providing centralized grouping capabilities of outlets, PDUs and other equipment
- PIQ software automatically collects power and environmental data from CPI eConnect Rack PDUs, sensors and other intelligent equipment within the data center.
- Make Informed Power and Capacity Planning Decisions
- Monitor Data Center Health to Prevent Costly Unplanned Downtime
Capabilities include: - Full Support of Secure Array™ IP consolidation technology, allowing an alternate IP address to be assigned for failover events
- Automatically polls eConnect PDUs for constant synchronization between PDUs and PIQ Software
- Centralized authentication, access and auditing of all equipment
- Enhanced cabinet capacity, utilization and failover simulation report shows remaining power and allows pairing of any number of PDUs in a cabinet
- Inbound trap filtering and outbound trap forwarding simplifying hardware and system configurations
- Centralized grouping capabilities of outlets, PDUs and other equipment
- Automated emails alerts for quick identification of hotspots and other threshold violations
Technical Specifications
Test drive Power IQ for eConnect® PDUs using live online demo.