













Cart
36603-030














Power IQ for eConnect; Software and License for Up to 300 Devices; Includes 1st Year Maintenance
| Type | Up to 300 Devices |
Product Description
Power IQ for eConnect Software and License, With 1 Year Maintenance Plan
Key Features and Benefits
- PIQ software simplifies overall management by:
- Constantly synchronizing data between eConnect Rack PDUs and PIQ software
- Maintaining centralized authentication, access and auditing of all equipment
- Providing centralized power control of all IT assets connect to Switched and Switched Pro PDUs
- Providing centralized grouping capabilities of outlets, PDUs and other equipment
- PIQ software automatically collects power and environmental data from CPI eConnect Rack PDUs, sensors and other intelligent equipment within the data center.
- Make Informed Power and Capacity Planning Decisions
- Monitor Data Center Health to Prevent Costly Unplanned Downtime
Capabilities include: - Full Support of Secure Array™ IP consolidation technology, allowing an alternate IP address to be assigned for failover events
- Automatically polls eConnect PDUs for constant synchronization between PDUs and PIQ Software
- Centralized authentication, access and auditing of all equipment
- Enhanced cabinet capacity, utilization and failover simulation report shows remaining power and allows pairing of any number of PDUs in a cabinet
- Inbound trap filtering and outbound trap forwarding simplifying hardware and system configurations
- Centralized grouping capabilities of outlets, PDUs and other equipment
- Automated emails alerts for quick identification of hotspots and other threshold violations
Technical Specifications
Test drive Power IQ for eConnect® PDUs using live online demo.
Product Information
Comprehensive Power and Environmental Monitoring Capabilities
Power IQ® Base License provides robust data center power monitoring for up to 300 devices, enabling precise oversight of power distribution units (PDUs) and IT assets. This software continuously synchronizes data from eConnect® Rack PDUs, ensuring real-time visibility into power consumption and capacity. By automating data collection, it supports informed decision-making for capacity planning and prevents unplanned downtime through proactive alerts.
Environmental monitoring features allow you to track temperature, humidity, and other conditions across your data center infrastructure. The system sends automated email alerts for threshold violations, helping identify hotspots and maintain optimal operating environments. This integration of power and environmental data enhances overall data center health monitoring, reducing risks and improving reliability.
Centralized management capabilities simplify authentication, access control, and auditing for all connected equipment. Power IQ software groups outlets, PDUs, and other devices efficiently, streamlining operations and reducing administrative overhead. This centralized approach ensures consistent policy enforcement and comprehensive logging for compliance and security purposes.
Capacity planning tools within Power IQ Base License simulate power failover scenarios and display remaining capacity in cabinets. These reports help optimize resource allocation and support scalable growth for evolving data center needs. By providing clear insights into utilization trends, the software aids in avoiding over-provisioning and minimizing energy costs.
The software's support for Secure Array™ IP consolidation technology assigns alternate IP addresses for failover events, enhancing network resilience. Inbound and outbound trap filtering simplifies hardware configurations, while centralized power control allows remote management of IT assets. These features collectively strengthen data center infrastructure, ensuring high availability and performance for critical operations.