













Cart
36603-100














Power IQ for eConnect; Software and License for Up to 1000 Devices; Includes 1st Year Maintenance
| Type | Up to 1000 Devices |
Product Description
Power IQ for eConnect Software and License, With 1 Year Maintenance Plan
Key Features and Benefits
- PIQ software simplifies overall management by:
- Constantly synchronizing data between eConnect Rack PDUs and PIQ software
- Maintaining centralized authentication, access and auditing of all equipment
- Providing centralized power control of all IT assets connect to Switched and Switched Pro PDUs
- Providing centralized grouping capabilities of outlets, PDUs and other equipment
- PIQ software automatically collects power and environmental data from CPI eConnect Rack PDUs, sensors and other intelligent equipment within the data center.
- Make Informed Power and Capacity Planning Decisions
- Monitor Data Center Health to Prevent Costly Unplanned Downtime
Capabilities include: - Full Support of Secure Array™ IP consolidation technology, allowing an alternate IP address to be assigned for failover events
- Automatically polls eConnect PDUs for constant synchronization between PDUs and PIQ Software
- Centralized authentication, access and auditing of all equipment
- Enhanced cabinet capacity, utilization and failover simulation report shows remaining power and allows pairing of any number of PDUs in a cabinet
- Inbound trap filtering and outbound trap forwarding simplifying hardware and system configurations
- Centralized grouping capabilities of outlets, PDUs and other equipment
- Automated emails alerts for quick identification of hotspots and other threshold violations
Technical Specifications
Test drive Power IQ for eConnect® PDUs using live online demo.
Product Information
Key Benefits of the Power IQ Base License for eConnect
The Power IQ Base License (36603-100) is the foundational software for CPI's Power IQ solution, enabling comprehensive DCIM functionality across up to 1,000 eConnect devices. As an IQBase offering, it delivers a single pane of glass for real‑time power and environmental data. This core license is required to activate the full suite of Power IQ features in any cabinet IQ deployment. With Power IQ, operators gain continuous DCIM power monitoring and capacity planning that scales with growing infrastructure. The platform automatically polls eConnect PDUs, consolidates data, and presents actionable insights through intuitive dashboards. By using the power iq dcim engine, users can model load scenarios and prevent overload events before they impact service. The software supports Secure Array® IP consolidation, providing failover redundancy for critical network paths. Centralized authentication and role‑based access ensure that only authorized personnel can modify settings across the entire cabinet IQ environment. Automated email alerts notify staff of temperature spikes, power thresholds, or connectivity issues, enabling rapid response. Implementing Power IQ reduces unplanned downtime and improves overall data‑center efficiency. Detailed reports highlight under‑utilized capacity, allowing administrators to rebalance loads and maximize rack density. The combination of dcim power monitoring and predictive analytics helps meet regulatory compliance and service‑level agreements. Customers can explore the capabilities through a live online demo or request a personalized consultation from CPI's support engineers. The Base License includes a one‑year maintenance plan that delivers software updates and technical assistance. Leveraging Power IQ positions organizations to future‑proof their infrastructure as they adopt AI, HPC, and edge workloads.