













Cart
36603-200














Power IQ for eConnect; Software and License for Up to 2000 Devices; Includes 1st Year Maintenance
| Type | Up to 2000 Devices |
Product Description
Power IQ for eConnect Software and License, With 1 Year Maintenance Plan
Key Features and Benefits
- PIQ software simplifies overall management by:
- Constantly synchronizing data between eConnect Rack PDUs and PIQ software
- Maintaining centralized authentication, access and auditing of all equipment
- Providing centralized power control of all IT assets connect to Switched and Switched Pro PDUs
- Providing centralized grouping capabilities of outlets, PDUs and other equipment
- PIQ software automatically collects power and environmental data from CPI eConnect Rack PDUs, sensors and other intelligent equipment within the data center.
- Make Informed Power and Capacity Planning Decisions
- Monitor Data Center Health to Prevent Costly Unplanned Downtime
Capabilities include: - Full Support of Secure Array™ IP consolidation technology, allowing an alternate IP address to be assigned for failover events
- Automatically polls eConnect PDUs for constant synchronization between PDUs and PIQ Software
- Centralized authentication, access and auditing of all equipment
- Enhanced cabinet capacity, utilization and failover simulation report shows remaining power and allows pairing of any number of PDUs in a cabinet
- Inbound trap filtering and outbound trap forwarding simplifying hardware and system configurations
- Centralized grouping capabilities of outlets, PDUs and other equipment
- Automated emails alerts for quick identification of hotspots and other threshold violations
Technical Specifications
Test drive Power IQ for eConnect® PDUs using live online demo.
Product Information
Centralized Power and Environmental Monitoring Capabilities
The Power IQ Base License 36603-200 provides robust software for managing up to 2000 devices in data center environments. This PIQ software simplifies overall management by constantly synchronizing data between eConnect® Rack PDUs and the central system. Users benefit from centralized authentication, access control, and auditing of all connected equipment.
Key features include automated collection of power and environmental data from intelligent devices across the data center. The software offers enhanced cabinet capacity reports and failover simulation to support informed planning decisions. Centralized grouping capabilities for outlets, PDUs, and other equipment streamline operational workflows.
With Power IQ software, organizations can monitor data center health to prevent costly unplanned downtime through automated email alerts. The system provides visual thumbnails and trends for power capacity, cooling status, and rack power analytics. These tools help identify hotspots and threshold violations quickly for proactive maintenance.
The 36603 license supports Secure Array™ IP consolidation technology for reliable failover events and inbound trap filtering. It enables centralized power control of IT assets connected to Switched and Switched Pro PDUs. This integration ensures constant synchronization and simplifies hardware configurations for improved efficiency.
By leveraging Power IQ software, data center managers gain comprehensive insights into power utilization and environmental conditions. The solution aids in maximizing density for optimal performance while reducing cooling costs. Its evergreen design supports future-ready data centers without referencing time-sensitive promotions or pricing.