













Cart
36603-250














Power IQ for eConnect; Software and License for Up to 2500 Devices; Includes 1st Year Maintenance
| Type | Up to 2500 Devices |
Product Description
Power IQ for eConnect Software and License, With 1 Year Maintenance Plan
Key Features and Benefits
- PIQ software simplifies overall management by:
- Constantly synchronizing data between eConnect Rack PDUs and PIQ software
- Maintaining centralized authentication, access and auditing of all equipment
- Providing centralized power control of all IT assets connect to Switched and Switched Pro PDUs
- Providing centralized grouping capabilities of outlets, PDUs and other equipment
- PIQ software automatically collects power and environmental data from CPI eConnect Rack PDUs, sensors and other intelligent equipment within the data center.
- Make Informed Power and Capacity Planning Decisions
- Monitor Data Center Health to Prevent Costly Unplanned Downtime
Capabilities include: - Full Support of Secure Array™ IP consolidation technology, allowing an alternate IP address to be assigned for failover events
- Automatically polls eConnect PDUs for constant synchronization between PDUs and PIQ Software
- Centralized authentication, access and auditing of all equipment
- Enhanced cabinet capacity, utilization and failover simulation report shows remaining power and allows pairing of any number of PDUs in a cabinet
- Inbound trap filtering and outbound trap forwarding simplifying hardware and system configurations
- Centralized grouping capabilities of outlets, PDUs and other equipment
- Automated emails alerts for quick identification of hotspots and other threshold violations
Technical Specifications
Test drive Power IQ for eConnect® PDUs using live online demo.
Product Information
Comprehensive Data Center Management for Optimal Efficiency
Power IQ® software provides robust data center infrastructure management by continuously synchronizing with eConnect® rack PDUs. This centralized platform offers real-time network monitoring and power control for all connected IT assets. Organizations gain full visibility into their data center operations to prevent unplanned downtime and improve reliability.
The software automates data collection from intelligent equipment, enabling precise network monitoring and environmental tracking. Centralized authentication and auditing ensure secure access across all devices and systems. Automated email alerts quickly identify threshold violations, allowing proactive maintenance and issue resolution.
IT asset management is streamlined through centralized grouping capabilities for outlets, PDUs, and other equipment. The system maintains detailed records of all assets connected to Switched and Switched Pro PDUs. This enhances inventory control and supports informed decision-making for capacity planning.
Data center power management features include power capacity views, rack power trends, and health status monitoring. The software supports Secure Array™ IP consolidation technology for failover events. These tools help optimize power usage and prevent overloads in high-density environments.
Environmental monitoring capabilities track temperature, humidity, and other conditions to maintain ideal operating parameters. The system integrates cooling status trends and weather views for comprehensive data center efficiency. This holistic approach reduces energy costs and supports sustainable operations while maximizing uptime.