













Cart
36603-400














Power IQ for eConnect; Software and License for Up to 4000 Devices; Includes 1st Year Maintenance
| Type | Up to 4000 Devices |
Product Description
Power IQ for eConnect Software and License, With 1 Year Maintenance Plan
Key Features and Benefits
- PIQ software simplifies overall management by:
- Constantly synchronizing data between eConnect Rack PDUs and PIQ software
- Maintaining centralized authentication, access and auditing of all equipment
- Providing centralized power control of all IT assets connect to Switched and Switched Pro PDUs
- Providing centralized grouping capabilities of outlets, PDUs and other equipment
- PIQ software automatically collects power and environmental data from CPI eConnect Rack PDUs, sensors and other intelligent equipment within the data center.
- Make Informed Power and Capacity Planning Decisions
- Monitor Data Center Health to Prevent Costly Unplanned Downtime
Capabilities include: - Full Support of Secure Array™ IP consolidation technology, allowing an alternate IP address to be assigned for failover events
- Automatically polls eConnect PDUs for constant synchronization between PDUs and PIQ Software
- Centralized authentication, access and auditing of all equipment
- Enhanced cabinet capacity, utilization and failover simulation report shows remaining power and allows pairing of any number of PDUs in a cabinet
- Inbound trap filtering and outbound trap forwarding simplifying hardware and system configurations
- Centralized grouping capabilities of outlets, PDUs and other equipment
- Automated emails alerts for quick identification of hotspots and other threshold violations
Technical Specifications
Test drive Power IQ for eConnect® PDUs using live online demo.
Product Information
Key Benefits of the Power IQ Base License
The Power IQ Base License delivers a unified platform that consolidates power monitoring, capacity planning, and environmental analytics across an entire data center. By pairing the license with CPI's eConnect® infrastructure, operators obtain continuous, bidirectional data flow that keeps every rack and outlet in sync. This foundation enables rapid identification of hotspots and proactive remediation before issues impact service.
Power IQ software extends the value of the base license through intuitive dashboards, customizable alerts, and automated reporting that streamline daily operations. Users can set threshold‑based notifications for temperature, load, and power quality, ensuring that critical assets remain within optimal ranges. The solution also supports secure, role‑based access so that only authorized personnel can modify settings or view sensitive metrics.
Integration with eConnect PDU units is seamless; the license automatically polls each PDU for real‑time status and power consumption data. This tight coupling allows for instant load balancing and fail‑over simulations that verify redundancy without manual calculations. The combined system also supports Secure Array® IP consolidation, providing a resilient network path for high‑availability environments.
Customers receive a full year of maintenance with the Power IQ Base License, which includes software updates, technical support, and access to the online demo environment. The maintenance plan ensures that the platform remains compatible with new eConnect® firmware releases and emerging industry standards. Ongoing support also provides guidance on best‑practice deployments to maximize ROI.
Scalability is a core advantage: the license accommodates up to 4,000 devices, making it suitable for both midsize enterprise closets and hyperscale facilities. As capacity grows, the platform continues to deliver accurate forecasting and capacity‑optimization recommendations. By leveraging Power IQ software, data center teams can confidently plan expansions while minimizing energy waste and avoiding costly downtime.