Cart
Loading...
Loading... 36605-003
Power IQ dynamic plug-in developed; certified and tested by Professional Services
MSRP $3,248.35
| Type | Dynamic Plug-In, Developed, Certified and Tested |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 201" (5105 mm) |
| Ship Height | 14" (36 cm) |
| Shipping Weight | 12 LB (5.44 kg) |