
Cart
15640-202

Basic Power Strip; Horizontal Rack-Mount; 1U; 19"W (482.6 mm) and 23"W (584.2 mm); 4.6"D (117 mm); 220-250 Volt; Single-Phase Power Strip; 16 Amp; 4.0 kW; IEC C20 Input; Master Lighted Switch; (6) C13; (4) C19 Outlets; 10'L (3 m) Cord
| Volts | 220-250V |
| Plug | IEC C20 Inlet |
| Phase | |
| Outlets | |
| Input Current |
Product Description
Basic Power Strips feature a master lighted switch or optional thermal circuit breaker and surge protection. Circuit breakers limit the amount of current available to equipment while surge protection blocks excessive voltage from equipment. Both features are critical with unconditioned line power.
Key Features and Benefits
- Distribute power to multiple devices from a single power connection
- Choice of plug and outlet styles to match site requirements
- Includes 19" EIA and 23" W horizontal rack-mount brackets
Product Information
220 Volt Power Strip with IEC C20 Input
The 15640-202 basic horizontal rack-mount power strip delivers reliable 220-250 volt power distribution for data center and enterprise environments. This power strip with IEC C20 input ensures compatibility with standard power sources, supporting single-phase operations up to 16 amps and 4.0 kW. Its robust design includes a master lighted switch for centralized control and safety.
Engineered for seamless integration, this rack mount power strip features horizontal mounting brackets for 19-inch and 23-inch EIA standard racks, optimizing space in 1U configurations. The 10-foot power cord provides flexibility in cable management, reducing clutter in dense server setups. This basic power strip is ideal for organizing power distribution in racks and enclosures.
With a combination of six C13 and four C19 outlets, this C19 power strip accommodates a variety of equipment, from servers to networking devices. The outlets support high-power devices, making it suitable for 220 volt applications in data centers and edge computing sites. This configuration ensures efficient power delivery without overloading circuits.
The master lighted switch allows for easy power cycling, while optional thermal circuit breakers and surge protection safeguard connected equipment from power anomalies. These features are critical in environments with unconditioned line power, enhancing reliability. This power strip with IEC input provides peace of mind for mission-critical operations.
Chatsworth Products (CPI) designs this 220 volt power strip to meet the demands of modern IT infrastructure, offering global availability and customization options. As a trusted partner, CPI ensures high-quality solutions for power management in data centers, industrial settings, and AI facilities. Explore the 15640-202 for durable, efficient power distribution today.